![](https://lappmobility.lappgroup.com/shop/media/image/58/bb/7c/5555932005_Standard-Ladekabel_HELIX_32A3P_5m-schwarz.jpg)
With the call of the video you agree
that your data will be transmitted to
YouTube and that you have read the
privacy statement.
![](https://lappmobility.lappgroup.com/shop/media/image/18/e0/89/5555932000_Helix-Ladekabel_11kw_01-rgb-schwarz.jpg)
![](https://lappmobility.lappgroup.com/shop/media/image/4c/18/41/5555931012_Standardladekael_7-4kW_04-rgb-schwarz.jpg)
![](https://lappmobility.lappgroup.com/shop/media/image/77/64/0b/5555931016_Standardladekabel_22kW_05-rgb-schwarz.jpg)
Helix charging cable type 2 (7.4 kW) 5m, black-orange
Prices incl. VAT plus shipping costs
Ready to ship today,
Delivery time appr. 1-3 workdays
- For all type 2 electric cars
- Self-winding and space-saving due to shape memory
- No time-consuming rolling up after the charging process
- Hands stay clean
- Plug and coupling ergonomic and robust
Article no. 5555932003 - Mode 3 - 32A 1-phase
For charging electric and hybrid vehicles
You want to charge your electric car reliably all over Europe? Then our Helix charging cable type 2 (7.4 kW) 5m, black-orange is the right equipment for you. Simply pack the cable in your trunk. So you always have it handy and you can supply your vehicle with new energy on the road.
With a cable length of five meters, the Helix charging cable type 2 (7.4 kW) 5m, black-orange allows you to charge conveniently at wallboxes and public charging stations. The shape memory of the HELIX makes the handling of the cable much easier: thanks to the tension force of the cable, it automatically puts itself back into its original shape after the charging process. So you don't have to roll it up yourself. The result: a fully charged electric vehicle and clean hands.
Like all our products, our Helix charging cable type 2 (7.4 kW) 5m, black-orange is characterized by its robust design and durability. So you can enjoy your cable for a long time. The silver-plated corrosion-resistant contacts not only withstand many loads, but also ensure a high charging performance, so you can charge your electric vehicle quickly and effectively.
Advantages at a glance:
- Ergonomic, solid rubberized plug/coupling design.
- Silver-plated contacts for optimum current transmission and durability
- Meets all relevant VDE and IEC product requirements
- Robust design
TECHNICAL DATA
- Connections: type 2 on both sides
- Charging mode: 3/Mode 3
- length: 5.0 meters
- Protection class IP44
- Halogen free
- Flame retardant
- Oil resistant
- Temperature resistant: -30 °C to +50 °C
- Maximum charging power: 7.4 kW
TECHNICAL INFORMATION
Type 2 plugs designed in accordance with IEC standards make the charging cable suitable for use throughout Europe
Transmission of charging currents of up to 32 A per phase. Thus 1-phase charging with up to 7.4 kW is possible (depending on the vehicle).
SCOPE OF DELIVERY
- Charging cable for public charging stations and wall chargers, 1-phase
- Operating instructions