This product is currently not available.
Please inform me as soon as the product is available again.
Please enter these characters in the following text field.

Mobile Charging Station Basic Type 2 - EURO 2-pin plug (up to 2.3 kW)

Mode 2, 10 A 1-phase, 6 m
5555921001
€449.95 *

Prices incl. VAT plus shipping costs

Delivery time ca. 3 Workdays

  • For all type 2 electric cars
  • Flexible: Charge at home and on the road
  • 100% user-friendly: Simply plug in. No need to set power
  • Safe: IEC certified, safe protection through control box
  • Robust: Drop and drive-over proof
Article no.: 5555921001 - Mode 2, 10 A 1-phase, 6 m For charging electric and hybrid vehicles... more
Product information "Mobile Charging Station Basic Type 2 - EURO 2-pin plug (up to 2.3 kW)"

Article no.: 5555921001 - Mode 2, 10 A 1-phase, 6 m

For charging electric and hybrid vehicles

The Mobile Charging Station Basic Type 2 is a home charging station and emergency charging cable in one. Thanks to the Type 2 coupling and standard mains plug, you can easily charge your electric car at a normal household socket. On the road, the mobile charging station serves as a flexible charging option at conventional sockets. This means you no longer have to search for the nearest public charging station.

When charging at the standard socket at home, the mobile charging station can replace a permanently installed wall charging station. With the optional wall mount, it becomes a Wall Charger Light.

A power connection is not necessary for the Mobile Charging Station Basic Type 2. You connect your vehicle directly to the existing power grid via a socket. The integrated control and protection device in the control box (IC-CPD) takes over the charging control via the cable to the vehicle.

 

Details: Mobile Charging Station Basic Type 2

Technology

  • Mode 2 charging cable
  • Standard plug and EV plug type 2
  • Charging power up to 2.3 kW

Ease of use

  • no adjustment necessary
  • fully automatic charging process
  • wall mount for home can be purchased separately
  • 6 meter long cable

Quality

  • Made in Germany
  • fall- and overrun-proof

Safety

  • IEC certified
  • integrated temperature sensor guarantees protection against overheating
  • Residual current circuit breaker (RCD)
TECHNICAL INFORMATION IEC standard electrical equipment for electric road vehicles, charging... more

TECHNICAL INFORMATION

  • IEC standard electrical equipment for electric road vehicles, charging system for electric vehicles (IEC 61851-1)
  • In-cable control and protection device (IEC 62752)
  • Mains plug EF/ shock proof EURO 2-pin plug (charging current mains plug 6 A/8 A/10 A)
  • Vehicle plug (IEC 62196)
  • Charging mode 2
  • Protection class IP44
  • Transmission of charging currents with up to 10 A. Thus, charging processes with up to 2.3 kW are possible
  • Total length: 6 m
  • Weight 2,65 kg
  • Dimensions control box (IC-CPD): 320 x 124 x 84 mm

ELECTRICAL DATA

  • Rated voltage range 110-240 V
  • Rated current 10 A
  • Frequency 50-60 Hz
  • Residual current circuit breaker (RCD)
  • ≤ 30 mA AC; ≤ 6 mA

SAFETY FUNCTIONS

  • Self-test at start-up
  • Residual current detection
  • Communicating charge monitoring to the vehicle
  • Monitoring of the protective conductor (not with the IT variant)
  • Monitoring of relays
  • Overcurrent detection
  • Over- and undervoltage detection
  • Temperature monitoring IC-CPD
  • Temperature monitoring Mains plug (country-specific)
  • Control box protection class IP67
  • Drive-over safe
  • Drop-proof
  • Halogen-free
  • Flame retardant
  • Oil resistant
  • Ambient temperature -25 °C to +45 °C

SPECIAL FEATURES

  • IEC 62752 certified by VDE
  • Housing robust and drop-proof designed and additionally glued, made of PA6-GF25 with 4-6 mm wall thickness
  • suspension hooks on housing
  • Housing with LED indicator status
  • Housing with sealing membrane for pressure compensation
  • Also available with CEE blue 230 V/16 A/1-ph for charging power up to max. 3.7 kW and additional country-specific mains plugs (type G, J, K, I)

SCOPE OF DELIVERY

  • Mode 2 charging cable, IC-CPD control box, European 2-pin plug, type 2 coupler
  • Multilingual instruction manual

 

NOTE: Please note that charging equipment is not intended for continuous operation at charging and connection points unsuitable for this purpose. The operation of charging devices is subject to the obligation of registration or approval by your network operator or energy supplier.