Skip to main content Skip to search Skip to main navigation

Charging cables

Charging anywhere with LAPP charging cables

The Mode 3 charging cable (also known as a Type 2 charging cable) is part of the basic equipment of every electric car owner. With this charging cable, you can charge your electric car anywhere, whether at public AC charging stations, at the wall charger at work or at home, or in combination with the Mobility Dock at any household socket.

Every e-car driver has different requirements for a charging cable. Many require a long, smooth standard charging cable that can be laid around the car when charging, in case the charging point is on the other side. Others prefer a short spiral charging cable that doesn't lie on the ground when charging and therefore doesn't get dirty.

However, nobody likes the inconvenience of winding up the charging cable and tangled cables in the trunk. We also have a suitable solution for this: our Helix charging cable, which can be easily returned to its original helix shape after charging thanks to its shape memory and can therefore be stored neatly and space-savingly in the trunk.

Take a look at our range of charging cables - we have different shapes, lengths and colors to suit your needs!

Find out more about Mode 3 charging cables...

STANDARD CHARGING CABLE

HELIX CHARGING CABLE

SPIRAL CHARGING CABLE

Das glatte Ladekabel
Mit unterschiedlichen Längen jeden Ladepunkt erreichen! >> zu den Produkten

Das Ladekabel mit Formgedächtnis
Legt sich nach dem Ladevorgang von selbst in seine Helixform zurück. Kein Aufwickeln nötig. >> zu den Produkten

Das kompakte Ladekabel
Zusammengezogen oder auf die volle Länge ausgezogen - passend für jede Ladesituation.  >> zu den Produkten

STANDARD LADEKABEL

Das glatte Ladekabel
Mit unterschiedlichen Längen jeden Ladepunkt erreichen! >> zu den Produkten

HELIX LADEKABEL

Das Ladekabel mit Formgedächtnis
Legt sich nach dem Ladevorgang von selbst in seine Helixform zurück. Kein Aufwickeln nötig. >> zu den Produkten

SPIRAL LADEKABEL

Das kompakte Ladekabel
Zusammengezogen oder auf die volle Länge ausgezogen - passend für jede Ladesituation.  >> zu den Produkten

Filter products

Tasche für Ladekabel
Charging cable case
Article no. 5555911001 With this case you can store the charging cable of your electric vehicle neatly and transport it comfortably. The sturdy bag is suitable for Mode 3 charging cables 5 m and 7 m in length. Design: One large main compartment Reinforced and padded with 5 mm PE foam All-round 2-way zipper in black Metal zipper in orange Carrying handles made of webbing, 38 mm wide All-round piping in black on both sides Refinement: Lapp logo, screen printing

€19.99
Charging cable cleaning kit
Charging cable cleaning kit
Article no. 5555940000 With the LAPP charging cable cleaning kit you can clean the charging cable quickly and easily after use. Simply remove dirt, water or snow residues with the microfiber cloth or the washing glove and store the dirty rags afterwards in the accompanying plastic bag. This way you ensure that your charging cable does not soil your trunk after charging. In the practical LAPP bag with zipper you can then store everything together neatly again.

€9.99
Double Helix charging cable type 2 (11 kW) 10m, black
Double Helix charging cable type 2 (11 kW) 10m, black
Article no. 5555934056  *  Mode 3  *  20 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 10 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€219.95
Double Helix charging cable type 2 (11 kW) 10m, orange
Double Helix charging cable type 2 (11 kW) 10m, orange
Article no. 5555934055  *  Mode 3  *  20 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 10 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€219.95
Double Helix charging cable type 2 (11 kW) 7m, black
Double Helix charging cable type 2 (11 kW) 7m, black
Article no. 5555934046  *  Mode 3  *  20 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 7 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€199.95
Double Helix charging cable type 2 (11 kW) 7m, orange
Double Helix charging cable type 2 (11 kW) 7m, orange
Article no. 5555934045  *  Mode 3  *  20 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 7 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€199.95
Double Helix charging cable type 2 (22 kW) 10m, black
Double Helix charging cable type 2 (22 kW) 10m, black
Article no. 5555934069  *  Mode 3  *  32 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 10 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€299.95
Double Helix charging cable type 2 (22 kW) 10m, orange
Double Helix charging cable type 2 (22 kW) 10m, orange
Article no. 5555934070  *  Mode 3  *  32 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 10 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€299.95
Double Helix charging cable type 2 (22 kW) 7m, black
Double Helix charging cable type 2 (22 kW) 7m, black
Article no. 5555934054  *  Mode 3  *  32 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 7 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€229.95
Double Helix charging cable type 2 (22 kW) 7m, orange
Double Helix charging cable type 2 (22 kW) 7m, orange
Article no. 5555934053  *  Mode 3  *  32 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 7 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€229.95
Double Helix charging cable type 2 (7.4 kW) 10m, black
Double Helix charging cable type 2 (7.4 kW) 10m, black
Article no. 5555934058  *  Mode 3  *  32 A 1-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 10 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 1-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€199.95
Double Helix charging cable type 2 (7.4 kW) 10m, orange
Double Helix charging cable type 2 (7.4 kW) 10m, orange
Article no. 5555934057  *  Mode 3  *  32 A 1-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 10 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 1-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€199.95
Double Helix charging cable type 2 (7.4 kW) 7m, black
Double Helix charging cable type 2 (7.4 kW) 7m, black
Article no. 5555934071  *  Mode 3  *  32 A 1-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 7.4 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 1-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€189.95
Double Helix charging cable type 2 (7.4 kW) 7m, orange
Double Helix charging cable type 2 (7.4 kW) 7m, orange
Article no. 5555934072  *  Mode 3  *  32 A 1-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 7 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 1-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€189.95
Helix charging cable type 2 (11 kW) 3m, black
Helix charging cable type 2 (11 kW) 3m, black
Article no. 5555934047 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles The Helix charging cable from LAPP with 3 m extension length enables easy and fast charging at public charging stations and wall chargers. The Helix makes it easier for the user to handle the cable when charging his vehicle. Thanks to shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€159.95
Helix charging cable type 2 (11 kW) 3m, orange
Helix charging cable type 2 (11 kW) 3m, orange
Article no. 5555934048 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles The Helix charging cable from LAPP with 3 m extension length enables easy and fast charging at public charging stations and wall chargers. The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, which is designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€159.95
Helix charging cable type 2 (11 kW) 5m, black
Helix charging cable type 2 (11 kW) 5m, black
Article no. 5555935001 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles THE HELIX® CHARGING CABLE FROM LAPP with 5 m extension length enables easy and fast charging at public charging stations and wall chargers. The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€179.95
Helix charging cable type 2 (11 kW) 5m, orange
Helix charging cable type 2 (11 kW) 5m, orange
Article no. 5555935013 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles THE HELIX® CHARGING CABLE FROM LAPP with 5 m extension length enables easy and fast charging at public charging stations and wall chargers. The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, which is designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€179.95
Helix charging cable type 2 (22 kW) 3m, black
Helix charging cable type 2 (22 kW) 3m, black
Article no. 5555934039 - Mode 3 - 32 A 3-phase   For charging electric and hybrid vehicles THE HELIX® CHARGING CABLE FROM LAPP with 3 m extension length enables easy and fast charging at public charging stations and wall chargers. The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€169.95
Helix charging cable type 2 (22 kW) 3m, orange
Helix charging cable type 2 (22 kW) 3m, orange
Article no. 5555934042  *  Mode 3  *  32 A 3-phase   For charging electric and hybrid vehicles The Helix Charging cable from LAPP with 3 m extension length enables easy and fast charging at public charging stations and wall chargers The Helix makes it easier for the user to handle the cable when charging his vehicle. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€169.95
Helix charging cable type 2 (22 kW) 5m, black
Helix charging cable type 2 (22 kW) 5m, black
Article no. 5555935003 - Mode 3 - 32 A 3-phase   For charging electric and hybrid vehicles THE HELIX® CHARGING CABLE FROM LAPP with 5 m extension length enables easy and fast charging at public charging stations and wall chargers. The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€199.95
Helix charging cable type 2 (22 kW) 5m, orange
Helix charging cable type 2 (22 kW) 5m, orange
Article no. 5555935015  *  Mode 3  *  32 A 3-phase   For charging electric and hybrid vehicles THE HELIX® CHARGING CABLE FROM LAPP with 5 m extension length enables easy and fast charging at public charging stations and wall chargers The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€199.95
Helix charging cable type 2 (7.4 kW) 3m, black
Helix charging cable type 2 (7.4 kW) 3m, black
Article no. 5555934060 - Mode 3 - 32 A 1-phase   For charging electric and hybrid vehicles The Helix Charging cable from LAPP with 3 m extension length enables easy and fast charging at public charging stations and wall chargers The Helix makes it easier for the user to handle the cable when charging his vehicle. Thanks to shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 1-phase. The high protection rating of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€149.95
Helix charging cable type 2 (7.4 kW) 3m, orange
Helix charging cable type 2 (7.4 kW) 3m, orange
Article no. 5555934059 - Mode 3 - 32 A 1-phase   For charging electric and hybrid vehicles The Helix charging cable from LAPP with 3 m extension length enables easy and fast charging at public charging stations and wall chargers. The Helix makes it easier for the user to handle the cable when charging his vehicle. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 1-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€149.95

Mode 3 charging cable: standard at public charging stations

Public charging stations do not have a permanently integrated charging cable. So to charge electric vehicles there, you have to bring the right cable with the right plug types yourself. All German charging stations have a Type 2 socket as standard. So you need a Mode 3 charging cable with a Type 2 plug on one side and the right plug for your electric car on the other.

Specifically, this means that for a car with a Type 1 connector (American or Asian vehicles), you will need a Mode 3 Type 2 to Type 1 charging cable. If your electric car has a Type 2 connection, on the other hand, you will need a Mode 3 Type 2 to Type 2 charging cable for the charging station. Incidentally, the advantage of this charging cable is that the charging plug is locked on both sides when the car is locked. This means that the charging process cannot be interrupted by outside interference.

How fast the car is charged depends on the number of phases and amperes of the charging cable. For example, a 3-phase charging cable with 32A and Type 2 plug charges twice as fast as a 1-phase charging cable with 32A and Type 2 plug.

Charging at home with the Mode 3 charging cable

In addition to public charging stations, a Mode 3 charging cable is also used if you want to connect your electric car to more than just an earthed socket at home. This can be done via a wall charger, i.e. a permanently installed charging station in the garage or outside your home. With the wall charger, you shorten the charging time because it provides a significantly higher charging power: up to 22 kW instead of 2.3 kW with a socket.

The wall charger also works with mode 3 charging cable. In most cases, this is already permanently attached to the box, so it does not have to be purchased. However, it is also important to know which charging plug your vehicle requires.

Normally, a Mode 3 charging cable is about five meters long. In most cases, this is enough to cover the distance between the charging station or wall charger and the electric car. However, the cables are also available in double the length.