Skip to main content Skip to search Skip to main navigation

Standard Ladekabel

The straight standard charging cable for flexible use at any charging point

An electric car is charged at a wide variety of locations. Sometimes the charging point is inconveniently located because you can't park close enough. It is therefore important to find a charging cable of the right length to reach every charging point.

The LAPP standard charging cable is available in lengths of 3 m, 5 m, 7 m and 10 m and with charging outputs of 7.4 kW, 11 kW and 22 kW.

Tasche für Ladekabel
Charging cable case
Article no. 5555911001 With this case you can store the charging cable of your electric vehicle neatly and transport it comfortably. The sturdy bag is suitable for Mode 3 charging cables 5 m and 7 m in length. Design: One large main compartment Reinforced and padded with 5 mm PE foam All-round 2-way zipper in black Metal zipper in orange Carrying handles made of webbing, 38 mm wide All-round piping in black on both sides Refinement: Lapp logo, screen printing

€19.99
Charging cable cleaning kit
Charging cable cleaning kit
Article no. 5555940000 With the LAPP charging cable cleaning kit you can clean the charging cable quickly and easily after use. Simply remove dirt, water or snow residues with the microfiber cloth or the washing glove and store the dirty rags afterwards in the accompanying plastic bag. This way you ensure that your charging cable does not soil your trunk after charging. In the practical LAPP bag with zipper you can then store everything together neatly again.

€9.99
Standard charging cable type 2 (11 kW) 10m, black
Standard charging cable type 2 (11 kW) 10m, black
Article no. 5555934050 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles THE STANDARD CHARGING CABLE FROM LAPP with 10 m length enables easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 20 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€199.95
Standard charging cable type 2 (11 kW) 10m, orange
Standard charging cable type 2 (11 kW) 10m, orange
Article no. 5555934049 - Mode 3 - 20 A 3-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 10 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 20 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€199.95
Standard charging cable type 2 (11 kW) 3m, black
Standard charging cable type 2 (11 kW) 3m, black
Article no. 5555934052 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles THE STANDARD CHARGING CABLE FROM LAPP with 3 m length enables easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 20 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€139.95
Standard charging cable type 2 (11 kW) 3m, orange
Standard charging cable type 2 (11 kW) 3m, orange
Article no. 5555934051 - Mode 3 - 20 A 3-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 3 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 20 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€139.95
Standard charging cable type 2 (11 kW) 5m, black
Standard charging cable type 2 (11 kW) 5m, black
Article no. 5555934001 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles THE STANDARD CHARGING CABLE FROM LAPP with 5 m length enables easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 20 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€159.95
Standard charging cable type 2 (11 kW) 5m, orange
Standard charging cable type 2 (11 kW) 5m, orange
Article no. 5555934025 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles THE STANDARD CHARGING CABLE FROM LAPP with 5 m length enables easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 20 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€159.95
Standard charging cable type 2 (11 kW) 7m, black
Standard charging cable type 2 (11 kW) 7m, black
Article no. 5555934005 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles THE STANDARD CHARGING CABLE FROM LAPP with 7 m length enables easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 20 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€179.95
Standard charging cable type 2 (11 kW) 7m, orange
Standard charging cable type 2 (11 kW) 7m, orange
Article no. 5555934029 - Mode 3 - 20 A 3-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 7 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 20 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€179.95
Standard charging cable type 2 (22 kW) 10m, black
Standard charging cable type 2 (22 kW) 10m, black
Article no. 5555934032 - Mode 3 - 32A 3-phase - For charging electric and hybrid vehicles   For all type 2 electric cars Plug and coupler ergonomic and elegant Durable   THE STANDARD CHARGING CABLE FROM LAPP with 10 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 32 A 3-phase. The high protection rating of IP55, together with the additional longitudinal waterproofing, provides excellent moisture protection. The charging cable, which is designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€269.95
Standard charging cable type 2 (22 kW) 10m, black
Standard charging cable type 2 (22 kW) 10m, black
Article no. 5555934032 - Mode 3 - 32A 3-phase - For charging electric and hybrid vehicles   For all type 2 electric cars Plug and coupler ergonomic and elegant Durable   THE STANDARD CHARGING CABLE FROM LAPP with 10 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 32 A 3-phase. The high protection rating of IP55, together with the additional longitudinal waterproofing, provides excellent moisture protection. The charging cable, which is designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€269.95
Standard charging cable type 2 (22 kW) 5m, black
Standard charging cable type 2 (22 kW) 5m, black
Article no. 5555934003 - Mode 3 - 32A 3-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 5 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 32 A 3-phase. The high protection rating of IP55, together with the additional longitudinal waterproofing, provides excellent moisture protection. The charging cable, which is designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€179.95
Standard charging cable type 2 (22 kW) 5m, black
Standard charging cable type 2 (22 kW) 5m, black
Article no. 5555934003 - Mode 3 - 32A 3-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 5 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 32 A 3-phase. The high protection rating of IP55, together with the additional longitudinal waterproofing, provides excellent moisture protection. The charging cable, which is designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€149.49
Standard charging cable type 2 (22 kW) 5m, orange
Standard charging cable type 2 (22 kW) 5m, orange
Article no. 5555934027 - Mode 3 - 32A 3-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 5 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 32 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed according to valid IEC and EN standards, is both robust and durable, but also easy to handle due to its low weight.

€179.95
Standard charging cable type 2 (22 kW) 5m, orange
Standard charging cable type 2 (22 kW) 5m, orange
Article no. 5555934040 - Mode 3 - 32A 3-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 5 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 32 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed according to valid IEC and EN standards, is both robust and durable, but also easy to handle due to its low weight.

€149.49
Standard charging cable type 2 (22 kW) 7m, black
Standard charging cable type 2 (22 kW) 7m, black
Article no. 5555934007 - Mode 3 - 32A 3-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 7m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 32 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed according to valid IEC and EN standards, is both robust and durable, but also easy to handle due to its low weight.

€199.95
Standard charging cable type 2 (22 kW) 7m, orange
Standard charging cable type 2 (22 kW) 7m, orange
Article no. 5555934031 - Mode 3 - 32A 3-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 7 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 32 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€199.95
Standard charging cable type 2 (3.7 kW) 10m, black
Standard charging cable type 2 (3.7 kW) 10m, black
Article no. 5555934066 - Mode 3 - 20A 1-phase   For charging electric and hybrid vehicles For all type 2 electric cars Three times faster than common charging cables Plug and coupling ergonomic and elegant Durable

€159.95
Standard charging cable type 2 (3.7 kW) 10m, orange
Standard charging cable type 2 (3.7 kW) 10m, orange
Article no. 5555934062 - Mode 3 - 20 A 1-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 10 m length allows easy and fast charging at public and private charging stations and wallboxes. Vehicles can be charged with up to 20 A 1-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€149.95
Standard charging cable type 2 (3.7 kW) 3m, black
Standard charging cable type 2 (3.7 kW) 3m, black
Article no. 5555934065 - Mode 3 - 20A 1-phase   For charging electric and hybrid vehicles For all type 2 electric cars Three times faster than common charging cables Plug and coupling ergonomic and elegant Durable

€99.95
Standard charging cable type 2 (3.7 kW) 3m, orange
Standard charging cable type 2 (3.7 kW) 3m, orange
Article no. 5555934061 - Mode 3 - 20 A 1-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 3 m length allows easy and fast charging at public and private charging stations and wallboxes. Vehicles can be charged with up to 20 A 1-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€99.95
Standard charging cable type 2 (3.7 kW) 5m, black
Standard charging cable type 2 (3.7 kW) 5m, black
Article no. 5555934000 - Mode 3 - 20A 1-phase   For charging electric and hybrid vehicles For all type 2 electric cars Three times faster than common charging cables Plug and coupling ergonomic and elegant Durable

€129.95
Standard charging cable type 2 (3.7 kW) 5m, orange
Standard charging cable type 2 (3.7 kW) 5m, orange
Article no. 5555934024 - Mode 3 - 20 A 1-phase - For charging electric and hybrid vehicles For all type 2 electric cars Plug and coupler ergonomic and elegant Durable THE STANDARD CHARGING CABLE FROM LAPP with 5 m length allows easy and fast charging at public and private charging stations and wallboxes. Vehicles can be charged with up to 20 A 1-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

€129.95